Weatherhead by Danfoss
T-400-PH
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
T-400-PH
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Weatherhead by Danfoss | |
| Feature | Simplified and improved offeringsSuitable for any environmentWide range of styles to choose from | |
| Packaged Height | 10 in | |
| Packaged Length | 10 in | |
| Packaged Volume | 1000 in³ | |
| Packaged Weight | 1.852 lb | |
| Packaged Width | 10 in | |
| Product color/finish | Gray | |
| Product material | Carbon steel | |
| Product Type | Parker Conversion Kit | |
| Product Weight | 6 lb | |
| Sub-brand | None | |
| Trade Name | None | |
| UNSPSC | 27121811 | |
| UPC | 639789358325 |