Weatherhead by Danfoss
T-401-1S
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
T-401-1S
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Weatherhead by Danfoss | |
| Feature | Simplified and improved offeringsSuitable for any environmentWide range of styles to choose from | |
| Packaged Height | 2.992 in | |
| Packaged Length | .983 in | |
| Packaged Volume | 5.791 in³ | |
| Packaged Weight | .154 lb | |
| Packaged Width | 1.969 in | |
| Product color/finish | Black | |
| Product Height | 1.125 in | |
| Product Length/Depth | 2.125 in | |
| Product material | Carbon steel | |
| Product Type | Toggle Switch | |
| Product Volume | 1.494 in³ | |
| Product Weight | .058 lb | |
| Product Width | .625 in | |
| Sub-brand | None | |
| Trade Name | None | |
| UNSPSC | 27121811 | |
| UPC | 639789358363 |