T-401-SVF
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
T-401-SVF
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Packaged Height | .983 in | |
| Packaged Length | 2.992 in | |
| Packaged Volume | 2.891 in³ | |
| Packaged Weight | .258 lb | |
| Packaged Width | .983 in | |
| Product color/finish | Gray | |
| Product material | Metal | |
| UNSPSC | 27121811 | |
| UPC | 639789358387 |