Weatherhead by Danfoss
T-403-2
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
T-403-2
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Weatherhead by Danfoss | |
| Feature | Simplified and improved offeringsSuitable for any environmentWide range of styles to choose from | |
| Packaged Height | 11.968 in | |
| Packaged Length | 25.984 in | |
| Packaged Volume | 3109.765 in³ | |
| Packaged Weight | 3.085 lb | |
| Packaged Width | 10 in | |
| Product color/finish | Yellow | |
| Product Height | 7 in | |
| Product Length/Depth | 21 in | |
| Product Type | Hand Pump | |
| Product Volume | 698.25 in³ | |
| Product Weight | 9.9 lb | |
| Product Width | 4.75 in | |
| Reservoir Capacity | .25 in³ | |
| Sub-brand | None | |
| Trade Name | None | |
| UNSPSC | 27121811 | |
| UPC | 639789360410 | |
| Working pressure - max | 4200 Psi |