Weatherhead by Danfoss
T-410-12
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
T-410-12
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Weatherhead by Danfoss | |
| Feature | Simplified and improved offeringsSuitable for any environmentWide range of styles to choose from | |
| Packaged Height | .983 in | |
| Packaged Length | 5 in | |
| Packaged Volume | 24.575 in³ | |
| Packaged Weight | 1.03 lb | |
| Packaged Width | 5 in | |
| Product color/finish | White | |
| Product Height | 2.69 in | |
| Product Length/Depth | 7 in | |
| Product material | Carbon steel | |
| Product Type | Spacer Ring | |
| Product Volume | 131.81 in³ | |
| Product Weight | 4.634 lb | |
| Product Width | 7 in | |
| Sub-brand | None | |
| Trade Name | None | |
| UNSPSC | 27121811 | |
| UPC | 639789359841 |