Weatherhead by Danfoss
T-410-30C
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
T-410-30C
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Weatherhead by Danfoss | |
| Feature | Simplified and improved offeringsSuitable for any environmentWide range of styles to choose from | |
| Item type | Collet | |
| Machine mountable | No | |
| Product Height | 5.25 in | |
| Product Length/Depth | 2.17 in | |
| Product Type | Collet Assembly | |
| Product Volume | 59.811 in³ | |
| Product Weight | 7 lb | |
| Product Width | 5.25 in | |
| Sub-brand | None | |
| Trade Name | None |