
Weatherhead by Danfoss
T-410-37
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
T-410-37
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Weatherhead by Danfoss | |
| Feature | Smooth and dependableBuilt to lastDesigned for safety and reliability | |
| Item type | Blade | |
| Package form | Individual | |
| Product material | Steel | |
| Product Type | Blade | |
| Sub-brand | None | |
| Trade Name | None | |
| UPC | 725975703359 |