Weatherhead by Danfoss
T-410-73CN
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
T-410-73CN
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Weatherhead by Danfoss | |
| Feature | Simplified and improved offeringsSuitable for any environmentWide range of styles to choose from | |
| Packaged Height | 5.984 in | |
| Packaged Length | 5.984 in | |
| Packaged Volume | 214.277 in³ | |
| Packaged Weight | 1 lb | |
| Packaged Width | 5.984 in | |
| Product color/finish | Black | |
| Product Height | 4 in | |
| Product Length/Depth | 2.17 in | |
| Product material | Carbon steel and Rubber | |
| Product Type | Tooling | |
| Product Volume | 34.72 in³ | |
| Product Weight | 8 lb | |
| Product Width | 4 in | |
| Sub-brand | None | |
| Trade Name | None | |
| UNSPSC | 27121811 | |
| UPC | 639789359919 |