T-410-80
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
T-410-80
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Item type | Collet Kit | |
| Machine mountable | No | |
| Packaged Height | 15.984 in | |
| Packaged Length | 15.984 in | |
| Packaged Volume | 4083.724 in³ | |
| Packaged Weight | 7.2 lb | |
| Packaged Width | 15.984 in | |
| Product Height | 15 in | |
| Product Length/Depth | 15 in | |
| Product Volume | 3375 in³ | |
| Product Weight | 42.894 lb | |
| Product Width | 15 in | |
| UNSPSC | 27121811 | |
| UPC | 639789359933 |