Weatherhead by Danfoss
T-420-11
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
T-420-11
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Weatherhead by Danfoss | |
| Feature | Simplified and improved offeringsSuitable for any environmentWide range of styles to choose from | |
| Packaged Height | 1.969 in | |
| Packaged Length | 3.976 in | |
| Packaged Volume | 31.127 in³ | |
| Packaged Weight | .852 lb | |
| Packaged Width | 3.976 in | |
| Product color/finish | Black | |
| Product Height | 3.42 in | |
| Product Length/Depth | 3.42 in | |
| Product material | Carbon steel and Rubber | |
| Product Type | Collet | |
| Product Volume | 30.645 in³ | |
| Product Weight | 4.618 lb | |
| Product Width | 2.62 in | |
| Sub-brand | None | |
| Trade Name | None | |
| UNSPSC | 27121811 | |
| UPC | 639789359988 |