Weatherhead by Danfoss
T-421U-110-RP
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
T-421U-110-RP
Product specifications
Characteristic | Value |
|---|---|
| Brand | Weatherhead by Danfoss |
| Feature | Simplified and improved offeringsSuitable for any environmentWide range of styles to choose from |
| Flow rate | 2.5 gal/min |
| Item type | Pump |
| Packaged Height | 12 in |
| Packaged Length | 24 in |
| Packaged Volume | 3456 in³ |
| Packaged Weight | 2 lb |
| Packaged Width | 12 in |
| Power source | Electric |
| Product color/finish | Black |
| Product Height | 7.5 in |
| Product Length/Depth | 22 in |
| Product Type | Pump |
| Product Volume | 1650 in³ |
| Product Width | 10 in |
| Reservoir Capacity | 346.5 in³ |
| Sub-brand | None |
| Trade Name | None |