T-433
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
T-433
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Packaged Height | 5.984 in | |
| Packaged Length | 10 in | |
| Packaged Volume | 358.083 in³ | |
| Packaged Weight | 2.056 lb | |
| Packaged Width | 5.984 in | |
| Product Height | 22 in | |
| Product Length/Depth | 12 in | |
| Product Volume | 3960 in³ | |
| Product Width | 15 in | |
| UPC | 639789357694 |