Weatherhead by Danfoss
T-433-1
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
T-433-1
Product specifications
Characteristic | Value |
|---|---|
| Brand | Weatherhead by Danfoss |
| Feature | Simplified and improved offeringsSuitable for any environmentWide range of styles to choose from |
| Packaged Height | 5.984 in |
| Packaged Length | 10 in |
| Packaged Volume | 358.083 in³ |
| Packaged Weight | 2.056 lb |
| Packaged Width | 5.984 in |
| Product color/finish | Gray |
| Product Height | 9 in |
| Product Length/Depth | 4.75 in |
| Product material | Metal |
| Product Type | Foot Switch Assembly |
| Product Volume | 245.813 in³ |
| Product Weight | 10 lb |
| Product Width | 5.75 in |
| Sub-brand | None |
| Trade Name | None |
| UNSPSC | 27121811 |
| UPC | 639789358615 |