
Weatherhead by Danfoss
T-440-81R
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
T-440-81R
Product specifications
Characteristic | Value |
|---|---|
| Brand | Weatherhead by Danfoss |
| Feature | Simplified and improved offeringsSuitable for any environmentWide range of styles to choose from |
| Packaged Height | 6.25 in |
| Packaged Length | 1.375 in |
| Packaged Volume | 60.156 in³ |
| Packaged Weight | .13 lb |
| Packaged Width | 7 in |
| Product Height | 6 in |
| Product Length/Depth | .6 in |
| Product material | Carbon steel |
| Product Type | Spacer Ring |
| Product Volume | 21.6 in³ |
| Product Weight | 3 lb |
| Product Width | 6 in |
| Sub-brand | None |
| Trade Name | None |
| UNSPSC | 27121811 |
| UPC | 813688023816 |