Weatherhead by Danfoss
T-450-C
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
T-450-C
Product specifications
Characteristic | Value |
|---|---|
| Brand | Weatherhead by Danfoss |
| Feature | Simplified and improved offeringsSuitable for any environmentWide range of styles to choose from |
| Packaged Height | 10 in |
| Packaged Length | 13 in |
| Packaged Volume | 1690 in³ |
| Packaged Weight | 1.44 lb |
| Packaged Width | 13 in |
| Product color/finish | Gray |
| Product Height | 6.9 in |
| Product Length/Depth | 12 in |
| Product material | Metal |
| Product Type | Portable Stand |
| Product Volume | 993.6 in³ |
| Product Weight | 6.246 lb |
| Product Width | 12 in |
| Sub-brand | None |
| Trade Name | None |
| UNSPSC | 27121811 |
| UPC | 639789358639 |