Weatherhead by Danfoss
T-450Q
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
T-450Q
Product specifications
Characteristic | Value |
|---|---|
| Brand | Weatherhead by Danfoss |
| Feature | Simplified and improved offeringsSuitable for any environmentWide range of styles to choose from |
| Flow rate | 2 gal/min |
| Packaged Height | 8.976 in |
| Packaged Length | 10 in |
| Packaged Volume | 1074.248 in³ |
| Packaged Weight | 1.852 lb |
| Packaged Width | 11.968 in |
| Product color/finish | Steel |
| Product Height | .87 in |
| Product Length/Depth | 2.61 in |
| Product material | Carbon steel |
| Product Type | Disconnect Coupling |
| Product Volume | 1.976 in³ |
| Product Weight | 1 lb |
| Product Width | .87 in |
| Sub-brand | None |
| Trade Name | None |
| UNSPSC | 27121811 |
| UPC | 639789357298 |
| Working pressure - max | 10000 Psi |