Weatherhead by Danfoss
T-460-16
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
T-460-16
Product specifications
Characteristic | Value |
|---|---|
| Brand | Weatherhead by Danfoss |
| Feature | Simplified and improved offeringsSuitable for any environmentWide range of styles to choose from |
| Item type | Hose Assembly |
| Packaged Height | 2 in |
| Packaged Length | 20 in |
| Packaged Volume | 80 in³ |
| Packaged Weight | .72 lb |
| Packaged Width | 2 in |
| Product Height | 1.06 in |
| Product Length/Depth | 26.4 in |
| Product Type | Hose Assembly |
| Product Volume | 29.663 in³ |
| Product Weight | 1 lb |
| Product Width | 1.06 in |
| Sub-brand | None |
| Trade Name | None |
| UNSPSC | 27121811 |
| UPC | 639789357304 |