Weatherhead by Danfoss
T-462-16
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
T-462-16
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Weatherhead by Danfoss | |
| Capability | Hose Diameter 1/4 in | |
| Feature | Simplified and improved offeringsSuitable for any environmentWide range of styles to choose from | |
| Packaged Height | .983 in | |
| Packaged Length | 20 in | |
| Packaged Volume | 19.326 in³ | |
| Packaged Weight | .72 lb | |
| Packaged Width | .983 in | |
| Product color/finish | Black | |
| Product Height | 1.06 in | |
| Product Length/Depth | 24 in | |
| Product material | Rubber | |
| Product Type | Hose Assembly | |
| Product Volume | 26.966 in³ | |
| Product Weight | 1 lb | |
| Product Width | 1.06 in | |
| Sub-brand | None | |
| Trade Name | None | |
| UNSPSC | 27121811 | |
| UPC | 639789357335 | |
| Working pressure - max | 10000 Psi |