T-465-HPU
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
T-465-HPU
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Air pressure - max | 10000 Psi | |
| Capability | 3/16" ID 1 fiber braid through 1-3/8" ID 1 wire hose and 1-1/4" ID 2 wire hose | |
| Frequency | 50 Hz | |
| Fuse type | 16 | |
| Mounting | Bench or Cabinet | |
| Power type | Automated Electrical | |
| Product color/finish | Blue/Black | |
| Product Height | 12.5 in | |
| Product Length/Depth | 5.5 in | |
| Product material | Carbon steel | |
| Product Volume | 584.375 in³ | |
| Product Weight | 58 lb | |
| Product Width | 8.5 in | |
| Programmable | Semi-Programmable | |
| UNSPSC | 27121811 | |
| UPC | 639789299093 | |
| Voltage | 115 V |