Weatherhead by Danfoss
T-470-8C
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
T-470-8C
Product specifications
Characteristic | Value |
|---|---|
| Brand | Weatherhead by Danfoss |
| Feature | Simplified and improved offeringsSuitable for any environmentWide range of styles to choose from |
| Packaged Height | 3.976 in |
| Packaged Length | 5 in |
| Packaged Volume | 99.4 in³ |
| Packaged Weight | 1.204 lb |
| Packaged Width | 5 in |
| Product color/finish | Black |
| Product Height | 4 in |
| Product Length/Depth | 2.17 in |
| Product material | Carbon steel and Rubber |
| Product Type | Collet |
| Product Volume | 34.72 in³ |
| Product Weight | 6.294 lb |
| Product Width | 4 in |
| Sub-brand | None |
| Trade Name | None |
| UNSPSC | 27121811 |
| UPC | 639789340412 |