Weatherhead by Danfoss
T-477-1
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
T-477-1
Product specifications
Characteristic | Value |
|---|---|
| Air pressure - max | 10000 Psi |
| Brand | Weatherhead by Danfoss |
| Capability | 3/16" ID 1 fiber braid through 1-3/8" ID 1 wire hose and 1-1/4" ID 2 wire hose |
| Feature | Simplified and improved offeringsSuitable for any environmentWide range of styles to choose from |
| Frequency | 50 Hz |
| Fuse type | 16 |
| Mounting | Bench or Cabinet |
| Power type | Automated Electrical |
| Product color/finish | Blue/Black |
| Product material | Carbon Steel |
| Product Type | Portable Air Conditioning Press |
| Programmable | Semi-Programmable |
| Sub-brand | None |
| Trade Name | T-477 Series |
| UNSPSC | 27121811 |
| UPC | 639789337634 |
| Voltage | 115 V |