Weatherhead by Danfoss
T-477-106C
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
T-477-106C
Product specifications
Characteristic | Value |
|---|---|
| Brand | Weatherhead by Danfoss |
| Feature | Simplified and improved offeringsSuitable for any environmentWide range of styles to choose from |
| Item type | Machine Component |
| Machine mountable | Yes |
| Product Type | Die Set |
| Sub-brand | None |
| Trade Name | None |
| UNSPSC | 27121811 |
| UPC | 639789337658 |