Weatherhead by Danfoss
T-480-M
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
T-480-M
Product specifications
Characteristic | Value |
|---|---|
| Brand | Weatherhead by Danfoss |
| Feature | Simplified and improved offeringsSuitable for any environmentWide range of styles to choose from |
| Packaged Height | 12 in |
| Packaged Length | 4 in |
| Packaged Volume | 432 in³ |
| Packaged Weight | .413 lb |
| Packaged Width | 9 in |
| Product Height | 11 in |
| Product Length/Depth | .1 in |
| Product material | Paper |
| Product Type | Manual |
| Product Volume | 8.8 in³ |
| Product Weight | 1 lb |
| Product Width | 8 in |
| Sub-brand | None |
| Trade Name | None |
| UPC | 639789357724 |