
Weatherhead by Danfoss
T-5103
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
T-5103
Product specifications
Characteristic | Value |
|---|---|
| Brand | Weatherhead by Danfoss |
| Feature | Simplified and improved offeringsSuitable for any environmentWide range of styles to choose from |
| Fittings included | No fittings required |
| Free floating | Yes |
| Packaged Height | 3.5 in |
| Packaged Length | 6.5 in |
| Packaged Volume | 147.875 in³ |
| Packaged Weight | .18 lb |
| Packaged Width | 6.5 in |
| Product Height | .75 in |
| Product Length/Depth | 2.5 in |
| Product material | Carbon steel |
| Product Type | Counterbore Tool |
| Product Volume | 1.406 in³ |
| Product Weight | 1 lb |
| Product Width | .75 in |
| Recalibrates damaged tubing | No |
| Self centering | Yes |
| Single stage | Yes |
| Sub-brand | None |
| Trade Name | None |
| UPC | 639789357748 |