Weatherhead by Danfoss
T-5124
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
T-5124
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Weatherhead by Danfoss | |
| Feature | Simplified and improved offeringsSuitable for any environmentWide range of styles to choose from | |
| Fittings included | No fittings required | |
| Free floating | Yes | |
| Packaged Height | 3.5 in | |
| Packaged Length | 6.5 in | |
| Packaged Volume | 147.875 in³ | |
| Packaged Weight | .18 lb | |
| Packaged Width | 6.5 in | |
| Product Height | 2.56 in | |
| Product Length/Depth | 3.56 in | |
| Product material | Carbon steel | |
| Product Type | Counterbore Tool | |
| Product Volume | 23.331 in³ | |
| Product Weight | 3 lb | |
| Product Width | 2.56 in | |
| Recalibrates damaged tubing | No | |
| Self centering | Yes | |
| Single stage | Yes | |
| Sub-brand | None | |
| Trade Name | None | |
| UPC | 639789357793 |