
Weatherhead by Danfoss
T-570
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
T-570
Product specifications
Characteristic | Value |
|---|---|
| Brand | Weatherhead by Danfoss |
| Feature | Simplified and improved offeringsSuitable for any environmentWide range of styles to choose from |
| Packaged Height | 5.984 in |
| Packaged Length | 10 in |
| Packaged Volume | 358.083 in³ |
| Packaged Weight | 4.525 lb |
| Packaged Width | 5.984 in |
| Product color/finish | Yellow |
| Product Height | 5 in |
| Product Length/Depth | 9 in |
| Product material | Carbon steel |
| Product Type | Tooling |
| Product Volume | 225 in³ |
| Product Weight | 12 lb |
| Product Width | 5 in |
| Sub-brand | None |
| Trade Name | None |
| UPC | 639789358837 |