
Weatherhead by Danfoss
T-570-10
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
T-570-10
Product specifications
Characteristic | Value |
|---|---|
| Brand | Weatherhead by Danfoss |
| Feature | Simplified and improved offeringsSuitable for any environmentWide range of styles to choose from |
| Item type | Tooling Package |
| Packaged Height | 5.984 in |
| Packaged Length | 10 in |
| Packaged Volume | 358.083 in³ |
| Packaged Weight | 4.525 lb |
| Packaged Width | 5.984 in |
| Product Height | 1.5 in |
| Product Length/Depth | 1 in |
| Product Type | Preset Die |
| Product Volume | 2.25 in³ |
| Product Weight | .23 lb |
| Product Width | 1.5 in |
| Sub-brand | None |
| Trade Name | None |
| UNSPSC | 27121811 |
| UPC | 815628022095 |