Weatherhead by Danfoss
T-571-10
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
T-571-10
Product specifications
Characteristic | Value |
|---|---|
| Brand | Weatherhead by Danfoss |
| Feature | Simplified and improved offeringsSuitable for any environmentWide range of styles to choose from |
| Packaged Height | 3.5 in |
| Packaged Length | 6.5 in |
| Packaged Volume | 147.875 in³ |
| Packaged Weight | .18 lb |
| Packaged Width | 6.5 in |
| Product color/finish | Gray |
| Product Height | 2.9935 in |
| Product Length/Depth | .752 in |
| Product material | Carbon Steel |
| Product Type | Tube Support |
| Product Volume | 6.739 in³ |
| Product Weight | 1.084 lb |
| Product Width | 2.9935 in |
| Sub-brand | None |
| Trade Name | None |
| UNSPSC | 27121811 |
| UPC | 815628022101 |