Weatherhead by Danfoss
T-571-5
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
T-571-5
Product specifications
Characteristic | Value |
|---|---|
| Brand | Weatherhead by Danfoss |
| Feature | Simplified and improved offeringsSuitable for any environmentWide range of styles to choose from |
| Item type | Assembly tool |
| Machine mountable | No |
| Product color/finish | Black Oxide |
| Product Height | 2.446 in |
| Product Length/Depth | 2.9935 in |
| Product material | Carbon Steel |
| Product Type | Tube Support Assembly |
| Product Volume | 5.506 in³ |
| Product Weight | 1 lb |
| Product Width | .752 in |
| Sub-brand | None |
| Trade Name | None |
| UNSPSC | 27121811 |