Danfoss Everflex
T-8008
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
T-8008
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Capability | Hose Inside Diameter 1/2 IN |
| Feature | Simplified and improved offeringsSuitable for any environmentWide range of styles to choose from |
| Item type | Collet |
| Machine mountable | No |
| Packaged Height | 3.5 in |
| Packaged Length | 6.5 in |
| Packaged Volume | 147.875 in³ |
| Packaged Weight | .18 lb |
| Packaged Width | 6.5 in |
| Product color/finish | Black |
| Product Height | 5.25 in |
| Product Length/Depth | 1.505 in |
| Product material | Devcon Flexane |
| Product Type | Collet |
| Product Volume | 41.482 in³ |
| Product Weight | 7 lb |
| Product Width | 5.25 in |
| Sub-brand | Everflex |
| Trade Name | None |
| UPC | 639789357526 |