
Weatherhead by Danfoss
T-9-1
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: ET9200-10-220, ET9300-14-220
T-9-1
Product specifications
Characteristic | Value |
|---|---|
| Amperage | 8 A |
| Application | The T-9-1 and T-9-3 provide the capability for cutting multi-spiral and braided wire-reinforced hose through 2" I.D. Either machine is a perfect companion for the ET4000 press. Includes scalloped blade. |
| Blade material | Steel |
| Blades included | Yes |
| Brand | Weatherhead by Danfoss |
| Capacity | Multi-spiral and braided wire-reinforced hose through 2" I.D. |
| Dust port | No |
| Feature | Smooth and dependableBuilt to lastDesigned for safety and reliability |
| Horsepower | 3 HP |
| Packaged Height | 24.015 in |
| Packaged Length | 24.015 in |
| Packaged Volume | 13849.936 in³ |
| Packaged Weight | 144.128 lb |
| Packaged Width | 24.015 in |
| Phase | 3-Phase |
| Product Height | 24 in |
| Product Length/Depth | 24 in |
| Product Type | Saws and Cutting Tools |
| Product Volume | 13824 in³ |
| Product Weight | 255 lb |
| Product Width | 24 in |
| Rated speed - max | 3600 RPM |
| Saw blade diameter | 10 IN |
| Sub-brand | None |
| Trade Name | None |
| UNSPSC | 27121811 |
| UPC | 725975017449 |
| Voltage | 230 V |