Weatherhead by Danfoss
T-J20
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
T-J20
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Weatherhead by Danfoss | |
| Feature | Simplified and improved offeringsSuitable for any environmentWide range of styles to choose from | |
| Item type | Assembly tool | |
| Product color/finish | Silver | |
| Product Height | 2.02 in | |
| Product Length/Depth | 2.5 in | |
| Product material | Carbon steel | |
| Product Type | Mandrel Assembly Tools | |
| Product Volume | 8.838 in³ | |
| Product Weight | 1.3435 lb | |
| Product Width | 1.75 in | |
| Sub-brand | None | |
| Trade Name | None | |
| UNSPSC | 27121811 | |
| UPC | 725975021248 |