
Weatherhead by Danfoss
T-J24
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
T-J24
Product specifications
Characteristic | Value |
|---|---|
| Brand | Weatherhead by Danfoss |
| Feature | Simplified and improved offeringsSuitable for any environmentWide range of styles to choose from |
| Packaged Height | 7.52 in |
| Packaged Length | 7.52 in |
| Packaged Volume | 425.259 in³ |
| Packaged Weight | 1.655 lb |
| Packaged Width | 7.52 in |
| Product color/finish | Silver |
| Product Height | 2 in |
| Product Length/Depth | 2.67 in |
| Product material | Carbon steel |
| Product Type | Mandrel Assembly Tools |
| Product Volume | 10.68 in³ |
| Product Weight | 1.653 lb |
| Product Width | 2 in |
| Sub-brand | None |
| Trade Name | None |
| UNSPSC | 27121811 |
| UPC | 725975021255 |