Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | SEL BY DANFOSS | SEL by Danfoss |
| Burst pressure (bar) | 18 | |
| Burst pressure (psi) | 261 | |
| Catalog Item | T13H153019 | |
| Color | RED | Red |
| Cover material | POLYVINYL CHLORIDE (PVC) | Polyvinyl chloride (PVC) |
| Cover_style | SMOOTH | Smooth |
| Cover_type | EXTRUDED | Extruded |
| Factory_crimp | NO | No |
| Inner_tube_color | BLACK | Black |
| Inner_tube_type | EXTRUDED | Extruded |
| Inside diameter (inch) | 6.00 | |
| Inside diameter (mm) | 152.40 | |
| Lay line style | INK JET | Ink jet |
| Outside diameter (inch) | 6.34 | |
| Outside diameter (mm) | 161.00 | |
| Package form | BULK | Bulk |
| Reinforcement material | FABRIC | Fabric |
| Series | T13H | TYANA H |
| Size | -96 | -96 |
| Tube material | POLYVINYL CHLORIDE (PVC) | Polyvinyl chloride (PVC) |
| Working pressure max (bar) | 6 | |
| Working pressure max (psi) | 87 | |
| Working temperature max (C) | 60 | |
| Working temperature max (F) | 140.0 | |
| Working temperature min (C) | -10 | |
| Working temperature min (F) | 14.0 |