Product specifications
Characteristic | Value | Description |
|---|---|---|
| Color | GREEN | Green |
| Construction | 1 TEXTILE SPIRAL | 1 Textile Spiral |
| Cover material | POLYVINYL CHLORIDE (PVC) | Polyvinyl chloride (PVC) |
| Inside diameter (inch) | 0.98 | |
| Inside diameter (mm) | 25.00 | |
| Outside diameter (inch) | 1.11 | |
| Outside diameter (mm) | 28.30 | |
| Series | T13L | TYANA L |
| Tube material | POLYVINYL CHLORIDE (PVC) | Polyvinyl chloride (PVC) |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |