FITT-FLAT LD DN 40 L:50m-product-details

FITT-FLAT LD DN 40 L:50m

T13L040006


Tools

Product specifications

Characteristic
Value
Description
ColorGREENGreen
Construction1 TEXTILE SPIRAL1 Textile Spiral
Cover materialPOLYVINYL CHLORIDE (PVC)Polyvinyl chloride (PVC)
Inside diameter (inch)1.57
Inside diameter (mm)40.00
Outside diameter (inch)1.69
Outside diameter (mm)42.80
SeriesT13LTYANA L
Tube materialPOLYVINYL CHLORIDE (PVC)Polyvinyl chloride (PVC)

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm