HOSE ASSEMBLY REAR MANI A2LP TO SUSP C-product-details

HOSE ASSEMBLY REAR MANI A2LP TO SUSP C

T162286B


Tools

Product specifications

Characteristic
Value
CertificationsABS CertifiedBVBWBDNVEN45545LRMEDMSHA ApprovedUSCG
CompliancesEN857 2SCISO 11237-1 Type 2SCSAE 100R16 Type S
Fitting angle shape 1Straight
Fitting angle shape 290° Elbow standard drop
Fitting drop dimension 2 IN1.1
Fitting drop dimension 2 MM29.0
Fitting end size 1Size 08
Fitting end size 2Size 08
Fitting HexINCH WITH METRIC NIPPLE HX
Fitting MaterialDura-Kote Zinc Plated Steel
Fitting SeriesTTC - through the cover
Fittings end type 1ORFS Female
Fittings end type 2ORS Female
HA Certificate of complianceNone
HA Length UOMMetric mm
HA PackagingStandard Packaging
Hose SeriesGH781 Series
Hose sizeSize 08
Legacy fitting part number 11AA8FR8
Legacy fitting part number 21AA8FRB8
Overall length IN45.2
Overall length MM1148
Thread size 113/16-16 UN
Thread size 213/16-16 UN