Product specifications
Characteristic | Value |
|---|---|
| Certifications | ABS CertifiedBVBWBDNVEN45545LRMEDMSHA ApprovedUSCG |
| Compliances | EN857 2SCISO 11237-1 Type 2SCSAE 100R16 Type S |
| Fitting angle shape 1 | Straight |
| Fitting angle shape 2 | 90° Elbow long drop |
| Fitting drop dimension 2 IN | 2.5 |
| Fitting drop dimension 2 MM | 64.0 |
| Fitting end size 1 | Size 08 |
| Fitting end size 2 | Size 08 |
| Fitting Hex | INCH WITH METRIC NIPPLE HX |
| Fitting Material | Dura-Kote Zinc Plated Steel |
| Fitting Series | TTC - through the cover |
| Fittings end type 1 | ORFS Female |
| Fittings end type 2 | ORS Female |
| HA Certificate of compliance | None |
| HA Length UOM | Metric mm |
| HA Packaging | Standard Packaging |
| Hose Series | GH781 Series |
| Hose size | Size 08 |
| Legacy fitting part number 1 | 1AA8FR8 |
| Legacy fitting part number 2 | 1AA8FRC8 |
| Overall length IN | 28.0 |
| Overall length MM | 710 |
| Thread size 1 | 13/16-16 UN |
| Thread size 2 | 13/16-16 UN |