HOSE ASSEMBLY REAR MANI A23RA TO ACCUM-product-details

HOSE ASSEMBLY REAR MANI A23RA TO ACCUM

T162729


Tools

Product specifications

Characteristic
Value
Description
CertificationsABS CERTIFIEDBVBWBDNVEN45545LRMEDMSHA APPROVEDUSCGABS CertifiedBVBWBDNVEN45545LRMEDMSHA ApprovedUSCG
CompliancesEN857 2SCISO 11237-1 TYPE 2SCSAE 100R16 TYPE SEN857 2SCISO 11237-1 Type 2SCSAE 100R16 Type S
Fitting angle shape 1SStraight
Fitting angle shape 2C90° Elbow long drop
Fitting drop dimension 2 IN2.5
Fitting drop dimension 2 MM64.0
Fitting end size 108Size 08
Fitting end size 208Size 08
Fitting hexXINCH WITH METRIC NIPPLE HX
Fitting materialCSDura-Kote Zinc Plated Steel
Fitting series1ATTC - through the cover
Fittings end type 1FRORFS Female
Fittings end type 2FRORS Female
HA Certificate of complianceNONENone
HA Length UOMMMetric mm
HA PackagingXStandard Packaging
Hose seriesGH781 SERIESGH781 Series
Hose size08Size 08
Legacy fitting part number 11AA8FR81AA8FR8
Legacy fitting part number 21AA8FRC81AA8FRC8
Overall length IN28.8
Overall length MM732
Thread size 113/16-16 UN13/16-16 UN
Thread size 213/16-16 UN13/16-16 UN