Product specifications
Characteristic | Value |
|---|---|
| Application | General industrial useHydraulic systemsPetroleum based fluidsWater based fluids |
| Certifications | ABS CertifiedDNVMSHA ApprovedUSCG |
| Compliances | EN856 4SPEN856 Type R12ISO 3862 Type R12SAE 100R12 |
| Fitting angle shape 1 | 90° Elbow standard drop |
| Fitting angle shape 2 | Straight |
| Fitting end size 2 | Size 12 |
| Fittings end type 2 | ORS Female |
| HA Certificate of compliance | None |
| HA Length UOM | Metric mm |
| HA Packaging | Standard Packaging |
| Hose Series | GH493 Series |
| Hose size | Size 12 |
| Legacy fitting part number 1 | 4S12FHB12 |
| Legacy fitting part number 2 | 4SA12FR12 |
| Overall length IN | 37.4 |
| Overall length MM | 950 |
| Thread size 2 | 1 3/16-12 UN |