Product specifications
Characteristic | Value |
|---|---|
| Application | Hydraulic systemsLubricating oilsPetroleum based fluidsWaterWater-glycol systems |
| Certifications | ABS CertifiedBVBWBDNVLRMEDMSHA ApprovedRINAUSCG |
| Compliances | EN857 1SCISO 1436-1SAE 100R17 |
| Fitting angle shape 1 | Straight |
| Fitting angle shape 2 | 90° Elbow long drop |
| Fitting drop dimension 2 IN | 2.5 |
| Fitting drop dimension 2 MM | 64.0 |
| Fitting end size 2 | Size 08 |
| Fittings end type 2 | ORS Female |
| HA Certificate of compliance | None |
| HA Length UOM | Metric mm |
| HA Packaging | Standard Packaging |
| Hose Series | GH681 Series |
| Legacy fitting part number 1 | 1AA8FJ8 |
| Legacy fitting part number 2 | 1AA8FRC8 |
| Overall length IN | 16.3 |
| Overall length MM | 413 |
| Thread size 1 | 3/4-16 UNF |
| Thread size 2 | 13/16-16 UN |