Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Fitting angle shape 1 | B | 90° Elbow standard drop |
| Fitting angle shape 2 | S | Straight |
| Fitting drop dimension 1 IN | 1.1 | |
| Fitting drop dimension 1 MM | 29.0 | |
| Fitting end size 1 | 08 | Size 08 |
| Fitting end size 2 | 08 | Size 08 |
| Fitting hex | I | Fitting(s) to have inch nut hex and/or nipple hex |
| Fitting material | CS | Dura-Kote Zinc Plated Steel |
| Fitting series | 1A | TTC - through the cover |
| Fittings end type 1 | FR | ORFS Female |
| Fittings end type 2 | FR | ORS Female |
| HA Certificate of compliance | NONE | None |
| HA Length UOM | M | Metric mm |
| HA Packaging | X | Standard Packaging |
| Hose series | EC215 SERIES | EC215 Series |
| Hose size | 08 | Size 08 |
| Legacy fitting part number 1 | 1AA8FRB8 | |
| Legacy fitting part number 2 | 24211D-08-08SMZ | |
| Overall length IN | 32.9 | |
| Overall length MM | 836 | |
| Thread size 1 | 13/16-16 UN | 13/16-16 UN |
| Thread size 2 | 13/16-16 UN | 13/16-16 UN |