Product specifications
Characteristic | Value |
|---|---|
| Certifications | ABS CertifiedDNVMSHA ApprovedUSCG |
| Compliances | EN856 Type R13SAE 100R13 |
| Fitting angle shape 1 | 45° Elbow |
| Fitting angle shape 2 | Straight |
| HA Certificate of compliance | None |
| HA Length UOM | Metric mm |
| HA Packaging | Standard Packaging |
| Hose Series | FC500 Series |
| Hose size | Size 20 |
| Legacy fitting part number 1 | 4S20FHA20 |
| Legacy fitting part number 2 | 4S25DS20 |
| Overall length IN | 87.9 |
| Overall length MM | 2232 |
| Thread size 2 | M42x2 |