Product specifications
Characteristic | Value | Description |
|---|---|---|
| Certifications | ABS CERTIFIEDBVBWBDNVEN45545LRMEDMSHA APPROVEDUSCG | ABS CertifiedBVBWBDNVEN45545LRMEDMSHA ApprovedUSCG |
| Compliances | EN857 2SCISO 11237-1 TYPE 2SCSAE 100R16 TYPE S | EN857 2SCISO 11237-1 Type 2SCSAE 100R16 Type S |
| Fitting angle shape 1 | S | Straight |
| Fitting angle shape 2 | S | Straight |
| Fitting end size 1 | 10 | Size 10 |
| Fitting end size 2 | 08 | Size 08 |
| Fitting hex | M | Fitting(s) to have metric nut hex and/or nipple hex |
| Fitting material | CS | Dura-Kote Zinc Plated Steel |
| Fitting series | 1A | TTC - through the cover |
| Fittings end type 1 | MR | ORFS Male |
| Fittings end type 2 | FR | ORS Female |
| HA Certificate of compliance | NONE | None |
| HA Length UOM | M | Metric mm |
| HA Packaging | X | Standard Packaging |
| Hose series | GH781 SERIES | GH781 Series |
| Hose size | 08 | Size 08 |
| Legacy fitting part number 1 | 1AA10MR8 | |
| Legacy fitting part number 2 | 1AA8FR8 | |
| Overall length IN | 14.6 | |
| Overall length MM | 372 | |
| Thread size 1 | 1-14 UNS | 1-14 UNS |
| Thread size 2 | 13/16-16 UN | 13/16-16 UN |