Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | STANDARD | Standard |
| Application | UNDERGROUNG MINE WATER SPRAY | Undergroung mine water spray |
| Brand | BOSTON BY DANFOSS | Boston by Danfoss |
| Burst pressure (bar) | 70 | |
| Burst pressure (psi) | 1015 | |
| Catalog Item | T225050017 | |
| Color | YELLOW | Yellow |
| Compliances | MIL-PRF-2104 | MIL-PRF-2104 |
| Conductivity | CONDUCTIVE | Conductive |
| Cover material | POLYVINYL CHLORIDE (PVC) | Polyvinyl chloride (PVC) |
| Cover_style | SMOOTH | Smooth |
| Cover_type | EXTRUDED | Extruded |
| Factory_crimp | NO | No |
| Inner_tube_color | BLACK | Black |
| Inner_tube_type | EXTRUDED | Extruded |
| Inside diameter (inch) | 2.00 | |
| Inside diameter (mm) | 50.80 | |
| Lay line style | INK JET | Ink jet |
| Outside diameter (inch) | 2.52 | |
| Outside diameter (mm) | 64.00 | |
| Package form | BULK | Bulk |
| Product height in | 2.000 | |
| Product height mm | 50.800 | |
| Product width in | 2.000 | |
| Product width mm | 50.800 | |
| Qualified hose fittings | GROUND JOINT FEMALE | Ground joint female |
| Reinforcement material | FABRIC | Fabric |
| Series | EHT480 SERIES | EHT480 Series |
| Size | -32 | -32 |
| Tube material | POLYVINYL CHLORIDE (PVC) | Polyvinyl chloride (PVC) |
| Working pressure max (bar) | 17 | |
| Working pressure max (psi) | 247 | |
| Working temperature max (C) | 70 | |
| Working temperature max (F) | 158.0 | |
| Working temperature min (C) | -10 | |
| Working temperature min (F) | -14.0 |