T9746
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 12046391
T9746
Product specifications
Characteristic | Value |
|---|---|
| Adjustable Stroke | Yes |
| Application | Industrial application |
| Chrome Plated Bore | Yes |
| Close Stroke Tolerances | No |
| Construction type | Tie Rod |
| Feature | Engineered for long lifeClean, compact designSmooth, reliable operation |
| Non-Rotating | Yes |
| Piston Seal Material | Nitrile |
| Piston Seal Type | Nitrile lip-type |
| Port Type | NPTF |
| Product Type | Threaded |
| Reciprocating | Yes |
| Rod Material | Non Case Hardened |
| Rod Seal Type 1 | Carboxylated lip type |
| Sub-brand | None |
| Tandem | No |
| Trade Name | TA Series |