
Weatherhead by Danfoss
TA-1004
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
TA-1004
Product specifications
Characteristic | Value |
|---|---|
| Brand | Weatherhead by Danfoss |
| Feature | Made to lastWide range of styles, configurationsCut assembly times and boost production |
| Packaged Height | 1.496 in |
| Packaged Length | 10 in |
| Packaged Volume | 179.625 in³ |
| Packaged Weight | 10.009 lb |
| Packaged Width | 12.007 in |
| Product Height | 1.5 in |
| Product Length/Depth | 10 in |
| Product Type | Metric Thread ID Kit |
| Product Volume | 180 in³ |
| Product Weight | 5 lb |
| Product Width | 12 in |
| Sub-brand | None |
| Trade Name | None |
| UNSPSC | 27121811 |
| UPC | 725975118023 |