TA80 3Mic 80mm OD 80 Basket 450l/min-product-details

TA80 3Mic 80mm OD 80 Basket 450l/min

TA80B03B001P01


Tools

Product specifications

Characteristic
Value
BrandVickers by Danfoss
Main port connectionSAE