TAC1
Hydraulic Threaded Cylinders
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Adjustable Stroke | Yes |
Application | Hydraulic threaded cylinder application |
Chrome Plated Bore | Yes |
Close Stroke Tolerances | No |
Construction type | Tie Rod |
Cushion Location | None |
Feature | Clean, compact designSmooth, reliable operationEngineered for long life |
Non-Rotating | Yes |
Product Type | Threaded |
Reciprocating | Yes |
Single or Double Rod | Single |
Sub-brand | None |
Tandem | No |
Trade Name | TB Series |