TB01FFBA1AA03000
TB01FFBA1AA03000
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Adjustable Stroke | Yes |
Application | Industrial application |
Chrome Plated Bore | Yes |
Close Stroke Tolerances | No |
Construction type | Tie Rod |
Cushion Location | Head 1 |
Cushions | Cushioned head end |
Feature | Clean, compact designSmooth, reliable operationEngineered for long life |
Mounting style | Side Lug |
Net Stroke Length | 3 in |
Non-Rotating | Yes |
Piston Seal Material | Nitrile |
Piston Seal Type | Nitrile lip-type |
Port Location | Head 1-Cap 1 |
Port Type | NPTF |
Product Type | Threaded |
Reciprocating | Yes |
Rod Material | Non Case Hardened |
Rod Seal Material 1 | Teflon with Carboxilated Nitrile |
Rod Seal Type 1 | Carboxylated lip type |
Sub-brand | None |
Tandem | No |
Trade Name | TB Series |